IESNA:LM-63-2002
[TEST]P1202607
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-730-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8890
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1016.6 1001 1011.4 1031.7 1054.3 1076.9 1098.2 1114.7 1129.7 1151
1182.6 1233.5 1305.1 1390 1521.6 1739.4 1985.1 2276.5 2634.3 2996
3380.3 3680.2 3867.8 4004.1 4056 4075.8 4145.5 4283.7 4280.4 3896.1
2922.9 1250 327.2 135.3 50.5 14.1 0
1016.6 1006.7 1017.1 1037.3 1060 1082.6 1102.9 1119.4 1134.5 1154.7
1185.4 1235.8 1306.6 1389.6 1516.4 1723.4 1964.8 2247.7 2596.2 3005.4
3386.9 3681.1 3865.5 3997 4051.7 4083.8 4160.2 4298.3 4276.2 3862.2
2832.4 1159 326.8 132 50 13.7 0
1016.6 1005.3 1014.2 1033.1 1054.8 1075.5 1093.9 1106.2 1117.5 1134
1159.9 1202.4 1264.1 1339.1 1451.3 1633.3 1865.8 2141.1 2445.3 2790.9
3134.6 3446.8 3665.5 3816.4 3918.7 4019.2 4147 4304 4376.1 4098.4
3249.7 1650.8 498.9 183.4 89.1 19.3 0
1016.6 1003.4 1011.9 1028.8 1047.2 1065.1 1081.7 1090.1 1095.8 1104.3
1120.3 1148.6 1192.9 1246.7 1322.1 1445.7 1614.9 1814.4 2039.3 2296.7
2582 2880.5 3162.9 3405.7 3615.6 3818.8 4084.7 4403 4656.2 4653.4
4193.6 3104.4 1407.5 547.4 189.1 65.5 0
1016.6 1003.4 1010 1025.1 1041.1 1057.1 1073.2 1082.1 1086.4 1090.6
1104.8 1125 1159.5 1198.6 1242.9 1308.9 1407.9 1533.4 1691.3 1880.9
2095.9 2319.8 2577.3 2851.7 3140.3 3449.1 3798 4224.3 4758 5202.2
5276.2 4722.2 3211.5 1569.2 553.6 134.9 0
1016.6 1003.9 1009.5 1023.2 1038.7 1055.7 1070.8 1081.2 1086.4 1091.6
1107.6 1129.7 1161.8 1196.2 1228.3 1271.7 1348.1 1446.6 1575.8 1735.2
1915.3 2113.3 2321.3 2566.9 2838.5 3139.3 3491.6 3930.5 4538.3 5173
5533.2 5172.5 3819.7 2143.5 884.1 204.6 0
1016.6 1003.4 1008.1 1021.3 1036.9 1053.4 1068.4 1079.8 1086.8 1095.3
1110.9 1134.5 1162.8 1188.2 1209.4 1243.9 1303.3 1379.2 1485.7 1619.2
1769.1 1930.8 2110 2312.8 2546.6 2803.6 3144.5 3569.8 4143.2 4843.4
5288.5 4880.2 3351 1749.3 639.8 109.4 0
1016.6 1006.7 1007.6 1018.5 1034 1052.4 1069.9 1084.5 1096.7 1105.2
1115.6 1131.2 1149.1 1161.3 1175 1197.2 1228.8 1268.8 1329.7 1421.1
1523.5 1640.4 1773.4 1924.2 2093 2294.9 2534.9 2833.8 3201.6 3675.9
3970.1 3463.7 2236.9 997.7 255.1 42 0
1016.6 1010 1009.5 1017.1 1032.1 1051.9 1072.2 1091.1 1106.2 1117
1126.9 1136.3 1139.2 1138.2 1142.9 1153.3 1170.3 1195.3 1233.5 1289.1
1366.4 1456 1565.4 1694.6 1841.3 2006.3 2186.4 2397.2 2648.5 2865.4
2814 2246.3 1283.5 463.5 115.5 32.5 0
1016.6 1013.3 1013.8 1019.4 1033.6 1051.5 1075.1 1098.2 1116.5 1131.2
1143.4 1150.5 1150.5 1148.1 1145.8 1144.8 1149.1 1162.8 1189.2 1231.6
1291.9 1372.1 1466.4 1578.6 1711.1 1861.1 2021.9 2188.8 2327.4 2344.4
2071.4 1369.7 489.4 132.5 64.6 25.5 0
1016.6 1018.5 1020.8 1029.3 1044.4 1062.3 1087.3 1113.2 1137.3 1159.9
1182.1 1200 1212.7 1224 1234 1245.7 1263.2 1286.8 1322.1 1379.2
1464.5 1578.2 1721 1909.2 2151 2406.1 2672.5 2872.9 2898.4 2515.1
1750.3 859.6 237.2 78.7 35.4 10.4 0
1016.6 1019.9 1024.1 1033.6 1050.1 1070.8 1097.7 1126.9 1155.2 1184.4
1216.5 1247.6 1278.7 1310.3 1346.2 1392.9 1450.8 1526.3 1624.4 1749.8
1906.3 2084.6 2282.6 2519.3 2778.2 3011.1 3149.7 3125.2 2847.9 2219.9
1352.8 643.1 217.4 75.9 29.7 6.1 0
1016.6 1022.2 1029.3 1042 1061.4 1085 1116.1 1151.4 1185.4 1225
1270.3 1322.6 1382.5 1452.3 1538.1 1647 1778.1 1924.7 2077 2231.2
2381.1 2518.8 2646.1 2783.3 2925.3 3018.6 3004.5 2839 2475.4 1820
1070.3 463.5 172.1 69.8 28.3 6.6 0
1016.6 1026.5 1040.2 1060.4 1087.3 1118.9 1159.5 1206.1 1263.7 1335.8
1430.1 1543.3 1668.2 1812 1948.3 2068.5 2160.5 2225.1 2265.2 2291.6
2315.1 2325 2299.6 2247.7 2156.7 1977.5 1678.6 1268.4 827 473.4
255.6 145.7 91.9 58.5 32.5 8 0
1016.6 1029.8 1051 1078.8 1113.2 1154.7 1207.5 1278.7 1369.3 1483.4
1609.3 1729.5 1834.7 1910.6 1952.1 1962.4 1945.9 1903.5 1831.4 1722.4
1578.2 1399 1178.8 933.1 709.2 543.2 427.7 340.4 271.6 219.7
173 134.9 102.8 68.4 37.2 8.5 0
1016.6 1034 1063.7 1099.1 1140.1 1192 1262.2 1357 1473.5 1595.1
1699.8 1775.2 1809.7 1803.5 1762.5 1690.8 1584.8 1437.2 1270.3 1100
955.3 842.6 747.8 650.7 550.3 462.1 389.5 329.6 276.3 229.6
188.6 151.8 116 75 44.8 13.7 0
1016.6 1038.7 1075.5 1118.4 1169.8 1233 1319.3 1432 1553.2 1650.3
1706.4 1717.3 1690.4 1633.3 1549.4 1426.3 1276.9 1122.7 992.1 900.1
842.6 794.5 732.7 660.6 570.5 500.7 443.2 384.8 333.4 289
247.1 201.8 157.5 112.7 69.3 24 0
1016.6 1045.3 1089.2 1138.2 1195.3 1266 1361.3 1481 1592.8 1656
1663 1623.9 1562.1 1485.3 1383.9 1258 1120.3 999.6 928.4 883.1
820 757.7 677.1 606.4 588 548.4 494.6 441.3 390.9 340.9
291.4 246.1 197.1 149 98.1 35.4 0
1016.6 1049.6 1099.1 1155.2 1219.8 1296.2 1394.7 1505.5 1599.4 1627.7
1594.2 1526.3 1453.2 1371.2 1273.1 1157.1 1039.7 963.8 936.9 885
813.4 716.2 627.1 612 587.5 547.9 498.4 446.5 396.1 347
298.5 254.1 205.1 159.4 103.3 43.4 0
1016.6 1053.8 1107.1 1168.9 1239.1 1320.2 1421.6 1533.4 1601.3 1588.1
1519.2 1435.8 1362.2 1291 1203.3 1099.6 1007.2 979.3 948.7 882.7
780.8 655.4 620.5 600.2 584.2 545.1 498.9 450.3 399.4 348.9
301.8 245.2 186.2 138.6 85.3 34.4 0
1016.6 1056.7 1109.5 1174.1 1247.2 1331.1 1434.8 1546.1 1602.7 1569.7
1484.8 1399.5 1324 1250.9 1171.2 1085 1010.5 992.5 950.1 872.8
748.8 645.5 612 587 573.4 538.9 498.4 451.2 403.1 356
310.3 249.9 185.3 138.2 68.8 29.2 0
1016.6 1054.8 1110.4 1174.5 1247.6 1331.1 1433.9 1545.6 1606.4 1574.9
1490 1403.7 1328.3 1256.1 1178.3 1095.3 1021.8 1004.8 959.5 880.3
753 648.8 613.4 584.7 569.6 536.6 498.4 452.2 405 358.8
311.2 246.1 183.4 131.6 67.9 26.9 0
